C4/36-90 Compact charger
New productItem #r5463
Multi-voltage compact charger for all Hilti Li-ion batteries
- Battery voltage compatibility: 22 V, 36 V
- Output power: 90 W
- Output current: 4 A
Customers also searched for Drill battery charger, Hilti 22v battery charger, Drill charger, Impact driver charger or Power tool charger
- Compact charger for convenient charging of all Hilti Li-ion batteries
- Outstanding cold-weather charging performance down to -10°C
- Designed to help protect batteries from low voltage and other adverse charging conditions
- Fully compatible with all Hilti 12V (with adapter), 14V, 22V and 36V Li-ion batteries

- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge

We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.