DSH 900-X 14” Gas cut-off saw
New productItem #r11460425
Powerful, easy-start 87 cc gas cut-off saw with auto-choke – max. blade diameter 14” for cutting depth up to 5”
- Motor cylinder: 87 cm³
- Rated power: 4.3 kW
- Wet or dry operation: Wet and Dry
Share
Features & Applications
Features & Applications
Features
- Powerful 14” cut-off saw engineered to make your most demanding cutting work quicker and easier – even floor sawing using the optional DSH-FSC floor cart
- Easy-start gas saw – unique auto-choke helps to make first-pull ignition the norm, and flooded engines virtually impossible
- Durable build – reinforced metal blade guard and longer-lasting internal components help you power through the job with fewer interruptions
- Easier, self-service maintenance – pre-tensioned belt and virtually unbreakable starter rope help to minimize the saw's maintenance downtime
- Compatible with the DSH-P water pump – feeds water to your gas saw from any source, no pressurization needed
Applications
- Road construction – perimeter cutting in asphalt and concrete
- Sewage work – cutting metal, concrete and plastic pipes
- Concrete and masonry construction – cutting expansion joints in fresh concrete and openings in brick or concrete walls
- Laying paving – cutting curbstones and paving slabs to size
- Metalwork – cutting steel profiles, pipes and steel sheets
Services
![Fleet Management](/medias/sys_master/images/h08/h51/9568999702558.png)
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.