DSH 600-22 Battery cut off saw
New productItem #r13693257
Battery powered cut off saw for concrete, metal and masonry (Nuron battery platform)
- Base materials: All types of concrete and brick, All types of masonry (hollow brick, limestone, etc), Asphalt, Steel, Masonry
- Dimensions (LxWxH): 26 x 11.4 x 13.8 in
- Protection class: IEC Battery operated
Share
Features & Applications
Features & Applications
Features
- Battery-powered concrete saw for heavy-duty tasks – DSH 600-22 gets the same work done as a 60cc gas cut off saw, but without the fumes, noise, extra maintenance or fuel mix issues
- Longer trigger time – cuts up to 30% more than a full tank of gas with four B 22-255 Nuron batteries and 12" SPX univ. A cordless-optimized blades
- Lower running costs – no fuel to buy or mix; less maintenance, and up to double the lifespan of a gas saw thanks to a brushless electric motor
- Improved safety features – fume-free, quieter, lower-vibration cutting, and a fast-acting blade brake
- Better maneuverability – weighing just 19.6 lbs (or 26.5 lbs including two B 22-170 batteries and a 12” blade), this cut-off saw is engineered for comfortable handling in any orientation
Applications
- Cutting concrete and masonry – such as making new openings or trimming blocks to size (max. cutting depth 4-3/4" with 12” blades)
- Paving – cutting curbstones, pavers and asphalt
- Metalwork – cutting metal deck, rebar, steel sheet, metal track, and pipes
- Cutting indoors – battery-powered cut-off saws are quieter and fume-free
- Virtually dust-free cutting – OSHA 1926.1153 Table-1 compliance for silica dust control when used with a compatible water supply (available separately)
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.