DSH 700-22 Battery cut-off saw (rear handle)
New productItem #r16800077
Rear-handle battery-powered cut-off saw for concrete, metal and masonry (Nuron battery platform)
- Base materials: All types of concrete and brick, All types of masonry (hollow brick, limestone, etc), Asphalt, Steel, Masonry
- Dimensions (LxWxH): 29.1 x 11.4 x 13.8 in
- Protection class: IEC Battery operated
Share
Features & Applications
Features & Applications
Features
- Battery-powered rear handle cut-off saw for floor-focused tasks – DSH 700-22 gets the same work done as gas cut-off saws in this class, but without the fumes, noise, extra maintenance and fuel mix issues
- Longer trigger time – you can cut up to 30% more with two sets of B 22-255 batteries than with one full tank of gas thanks to the combination of smarter, more efficient Nuron batteries and cordless-optimized blades
- Lower running costs – no fuel to buy or mix; less maintenance, and up to double the lifespan of a gas saw thanks to a brushless electric motor
- Perfect for ground-facing applications – this cut-off saw weighs just 19.4 lbs, or 29.3 lbs ready-to-cut with batteries and a blade
- Improved safety features – fume-free, quieter, lower-vibration cutting, and a fast-acting blade brake
Applications
- Slabs and paving – cutting concrete, asphalt, curbstones and pavers (max. cutting depth 4-3/4" with 12” blades)
- Floor construction – cutting expansion joints. Compatible with the DSH-FSC Floor saw cart (sold separately)
- Cutting concrete and masonry – such as making new openings or trimming blocks to size
- Metalwork – cutting metal deck, rebar, steel sheet, metal track, and pipes
- Virtually dust-free cutting – OSHA 1926.1153 Table-1 compliance for silica dust control when used with a compatible water supply (available separately)
Services
![Hilti Tool Service](/medias/sys_master/images/h0f/hcb/10056726216734.png)
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge
![Fleet Management](/medias/sys_master/images/h08/h51/9568999702558.png)
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.