DSW 1510-CA Wire saw
New productItem #r9559494
Electric wire saw (15 kW) designed for easier operation on heavy-duty cutting jobs with automatic wire tension, automatic cut steering, and wireless remote control
- Motor power: 16 kW
- Power source: Electric
- Min. generator power: 40 kVA
Share
Customers also searched for diamond wire saw, heavy duty wire saw or electric wire saw
Features
- Cut Assist – equips diamond wire saws for fully automated cutting. Cut Assist means much higher productivity and more time for other tasks
- Wireless remote control steering – the operator can stand at a safer distance from the wire saw during the cut
- Electric box integrated – no extra cables needed
- Higher initial torque to get the wire started
- Keyless adjustment of the guide pulleys
Applications
- Structural alterations to buildings or infrastructure – openings of all kinds and almost any shape
- Sawing anything from heavily reinforced concrete to thick stonework
- Demolition of structural components – such as bridges, chimneys, tunnels, dams, foundations
- Sawing in noise-sensitive locations
- Diamond wire cutting when space is too confined for wall saws

Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge