DX 6-F10 Powder-actuated nailer
New productItem #r11908224
Fully automatic powder-actuated nailer for single fasteners with 10 mm plastic washer
- Dimensions (LxWxH): 18.7 x 2.7 x 7.5 in
- Weight: 7.6 lb.
- Fastener Intake: Single
Share
Features
- Customized fastener guide – ideal for driving DS heavy-duty fasteners and 3/8" threaded studs
- Higher productivity – automatic piston return and cartridge advancement equip you to work up to 5 times faster than alternative fastening methods
- One-step energy level setting – expanded on-tool power adjustment means you can use a single cartridge color for many fastenings
- Easy to operate – precise control helps to deliver consistent, more accurate fastening
- On-board display – shows when your nailer needs cleaning or maintenance
Applications
- Installing overhead sprinkler pipe suspensions using W10 threaded studs
- Fastening installation channels to steel and tough concrete using DS nails or W10 threaded studs