BX 3-SCT Sprayed concrete testing tool
New productItem #r13794415
Battery-powered fastening tool for sprayed concrete testing using compatible SCT studs
- Fastener length range: 2.05 - 3.43 in
- Fastener Intake: Threaded stud
- Bluetooth: No
Share
Features
- Propellant-free tool – benefit from the lower noise, recoil and maintenance of a fully electric testing tool, while avoiding the storage, import and disposal hassles of powder-actuated versions
- Combustion-free operation – suitable for shotcrete testing in sensitive areas such as tunnels, mines and enclosed spaces where powder cartridges can be prohibited
- Versatile shotcrete testing tool – expanded capabilities so you can use a BX 3-SCT on a wider compressive strength range
- On the Hilti CPC battery platform – power this sprayed concrete testing tool using the same batteries as all your other Hilti 22V power tools
Applications
- Quick measurement of the early strength of sprayed concrete (shotcrete) using compatible SCT studs