BX 4-ME-22 Cordless concrete nailer (M&E edition)
New productItem #r19355069
Nuron battery-powered cordless nailer for installing cables, conduits and threaded studs to concrete, steel and masonry
- Dimensions (LxWxH): 18.7 x 5.9 x 15.2 in
- Fastener Intake: Nails on strip
- Rated voltage: 21.6 V
Customers also searched for cordless concrete and steel nailer, direct fastening tool, Nuron battery platform, cordless nailer or battery powered nailer
- Engineered for electrical contractors – our next generation cordless nailer with longer nail options offers a faster, more reliable alternative to drilling and anchoring (even for threaded studs), helping you to save time with every fastening
- More consistent fastening quality – the mechanical drive offers more reliable fastening and better stick rate, all without the noise, recoil, maintenance, and costs of gas-actuated fastening
- Uncompromised cordless power – drive up to 1000 nails per hour thanks to revolutionary Nuron batteries and the more efficient brushless motor
- Smart features – nail refill indicator, automatic tool priming upon pick-up, and active troubleshooting via the ON!Track app for reduced downtime on site
- Increased flexibility and handling – angled and detachable magazines help improve accessibility, while balanced grip and short stroke help you work more comfortably when driving hundreds of nails per day
- Fastening M6/W6 threaded studs to steel or concrete
- Fastening drywall track to concrete and steel (optional IF nailer nose recommended)
- Fastening membranes, mesh and sheeting to concrete
- Fastening cables and conduits to concrete and steel (max. nail length 39 mm)
- Fastening cables and conduits to concrete and steel (max. nail length 1-5/8")

- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge

We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.