BX 3-ME (02) Cordless fastening tool
New productItem #r8843645
22V cordless nailer for electrical and mechanical applications
- Dimensions (LxWxH): 18.6 x 5.3 x 11 in
- Tool body weight: 7.3 lb.
- Fastener Intake: Collated
Share
Features
- Second generation of Hilti’s combustion-free direct fastening technology – for high-quality, more reliable fastening on concrete, steel and some types of solid masonry
- Combustion-free operation – no gas cans or powder cartridges to store and dispose of
- Drives up to 800/500/400 fasteners with a single battery charge (depending on B22 battery model - 5.2 Ah, 3.0 Ah or 2.6 Ah)
- Can be used with collated and single nails, such as threaded studs – magazine capacity of 20 nails
- Engineered for high productivity – fastening rate of 1.3 nails per second
Applications
- Fastening cables and conduits to floors, walls and ceilings on concrete, solid masonry or steel
- Fastening various light electrical installations to floors, walls and ceilings on concrete, solid masonry or steel
- Fastening heating pipes to floors on concrete
- Suitable for various light-duty fastening applications on concrete, solid masonry or steel
- Fastening drywall track to floors, walls and ceilings on concrete, solid masonry or steel – use of the IF nailer nose is recommended