HDE 500-22 Cordless adhesive dispenser
New productItem #r13250342
Battery-powered hybrid/epoxy adhesive anchor dispenser with smart features to increase speed, safety and reduce waste (Nuron battery platform)
- Battery type: 22 V
- Dimensions (LxWxH): 17.3 x 4.7 x 9.1 in
- Dispenser type: Battery
Share
Customers also searched for cordless dispenser, Nuron battery platform, cordless epoxy gun or nuron dispenser
Features
- Faster anchoring – cordless adhesive dispensers are a great way to save time, waste and clean-ups with every rod you set
- Significantly reduce mortar wastage – the dosing wheel and dosage recommendations from the Hilti Volume Calculator App are now capable of milliliter accuracy
- Improve fastener safety and reliability – LED indicators give live feedback to confirm the mortar was dispensed correctly or if the cartridge is almost empty
- Repeat and resume functions – smart memory makes it easy to dispense the same amount of mortar every time you pull the trigger, or finish a hole if interrupted by cartridge replacement
- On the Nuron battery platform – cordless tools without compromise thanks to longer-lasting batteries, time-saving accessories and a range of services to keep you productive, today and tomorrow
Applications
- Injecting Hilti HIT epoxy or adhesive mortar for fastening anchor rods and rebar in concrete and masonry
- Dispensing Hilti firestop foams (only when packaged in compatible soft foil packs)

Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge

Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.