Exclusive PricesUnlock Your Personalized PricingLog In Now

DGH 150 Concrete grinder

DGH 150 Diamond Grinder 120V #2232387

Concrete grinder for heavy-duty grinding, roughening concrete and removing paint and coatings

  • Grinding wheel diameter: 150 mm
  • Weight according EPTA-Procedure 01/2003 without battery: 12.3 lb
  • Base material: Concrete, Coatings, Adhesive, Epoxy, Cement

Customers also searched for concrete grinderconcrete floor grinderfloor grinder or concrete grinding machine.

Choose options

Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$2,549.00
$2,549.00 / 1 Each

Technical Data

Grinding wheel diameter
150 mm
Weight according EPTA-Procedure 01/2003 without battery
12.3 lb
Base material
Concrete, Coatings, Adhesive, Epoxy, Cement
No load RPM
gear 1: 4400 rpm; gear 5: 7000 rpm
Brushless motor
Yes
Arbor size
3/4 in
Rated input power
2100 W

Documents

Features & Applications

Features

  • All jobs done faster – up to 100% higher removal rate than angle grinders, thanks to a high-efficiency 2100W motor delivering the torque needed for tough applications combined with Hilti cup wheels optimized for max performance
  • Brushless motor – dust-resistant motor, helping the concrete grinder to last up to 10x longer than a conventional grinder with a brushed motor
  • Ergonomics optimized for comfort – redesigned head grip designed for control and comfort during floor applications, plus easier switch and gear selection
  • Quick-stop – halts the cup wheel within two seconds of switching off the concrete grinder
  • Virtually dust free – integrated dust hood with edge opening and height adjustment help to curb airborne dust on your jobsites

Applications

  • Surface grinding on concrete, mortar and tiles
  • Removing paint, adhesive, epoxy and other coatings from concrete

Services

Service icon for Tool Services

Hilti Tool Service

  • Product warranty against parts and manufacturing irregularities for 20 years
  • Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
  • 5 or free, get the tool serviced and cleaned in 5 days flat or repair is free of charge
  • 1 or free, in and out of the repair center the same day or repair is free of charge
More information about Tool Services
Service icon for Bbundles

Fleet Management

  • Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
  • Loan tools during repair to reduce downtime.
  • Theft coverage helps to reduce financial risk and unexpected expenses.
  • Temporary tools for peak times and special applications help to reduce investments.
  • Individual labels and online visibility provide tool fleet transparency.
More information about Fleet Management

Product Videos

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.