GDG 6-22 Cordless die grinder
New productItem #r13250335
Variable-speed cordless die grinder with powerful brushless motor and extra run time for metal fabrication and architectural metalworking (Nuron battery platform)
- Rated voltage: 21.6 V
- No load RPM: gear 5: 19000 rpm; gear 6: 25000 rpm
- Weight according EPTA-Procedure 01/2003 without battery: 3.3 lb.
Share
Features & Applications
Features & Applications
Features
- Uncompromised cordless performance – powerful brushless motor delivers high torque and 10,000-25,000 adjustable rpm
- Easier burr changes – new spindle lock button, so you can replace burs with just one wrench
- Enhanced comfort and agility – slim grip, balanced weight, lock-on switch and LED light give you the precise control needed for quality metalworking
- On the Nuron battery platform – cordless die grinders without compromise thanks to longer-lasting batteries, premium carbide burrs and a range of services to keep you productive, today and tomorrow
- Open compatibility – ¼” collet for use with your preferred grinding burrs from Hilti or other brands
Applications
- Grinding, cutting, finishing and polishing metals, especially in places you can’t access with an angle grinder
- On-site metalworking – cleaning surfaces, welds and pipes, removing rust, deburring, polishing, burnishing, and other fine finishing
- Industrial metal fabrication – rough material removal, removing welds, enlarging and making holes, prepare pipes for welding
Services

Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge

Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.