new
AG 500-20SE Angle grinder
AG 500-20SE + Kwik Lock #3898406
Variable speed angle grinder with slide switch for cutting and grinding in metal, concrete, and masonry with discs up to 5”
- Disc diameter: 127 mm
- Weight according EPTA-Procedure 01/2003 without battery: 5.3 lb
- Max. cutting depth: 1.34 in
Customers also searched for 14 amp grinder, 5" grinder, grinder, corded grinder or 5in grinder.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$299.00
$299.00 / 1 Each
Technical Data
Disc diameter
127 mm
Weight according EPTA-Procedure 01/2003 without battery
5.3 lb
Max. cutting depth
1.34 in
No load RPM
gear 1: 3000 rpm; gear 2: 4000 rpm; gear 3: 5000 rpm; gear 4: 6000 rpm; gear 5: 7500 rpm; gear 6: 9400 rpm
Trigger type
Constant on
Disclaimer
Use specific guard depending on selected disc
Documents
Features & Applications
Features
- Upgraded safety features – new 3D Active Torque Control (ATC) for better protection against angle grinder kickback in any direction
- High-performance cutting and grinding – Hilti Smart Power technology automatically adjusts power output to suit the material, helping to deliver consistent performance and protecting the motor from overload
- Lower vibration optimized for comfort – non-slip grip area on the back of the tool and soft-grip side handle
- Powerful brushless motor – 14 amp brushless motor and digital speed dial help you work faster and more efficiently
- Quick-acting brake stops the disc within a few seconds – ideal when working in cramped conditions
Applications
- Cutting steel, concrete, and masonry
- Rough grinding and fine finishing metal, concrete, and masonry
- Removing coatings on cement and screed
- Renovating joints
- Slitting (chasing) using two discs (DC EX 125/5" slitting hood required, available separately)
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.










