AG 450-7D Angle grinder
New productItem #r2328133
Slim, powerful angle grinder with dead man’s switch, for discs up to 4.5"
- Disc diameter: 4-17/32 in
- Weight according EPTA-Procedure 01/2003 without battery: 4.4 lb.
- Max. cutting depth: 0.94 in
Share
Features & Applications
Features & Applications
Features
- Ergonomically designed tool for universal use in cutting and grinding
- Low-profile design for easier access to tight spaces
- Comfortable and convenient to use
- Low tool weight – supports precise and continuous operation
- Designed for working comfort – less tiring to use over long periods
Applications
- Preparing and finishing welds and surfaces
- Grinding and cutting metal, concrete or masonry
- Deburring and polishing metal
Services
![Fleet Management](/medias/sys_master/images/h08/h51/9568999702558.png)
Fleet Management
We manage your tools so you can manage your business.
- Individual labels and online visibility provide tool fleet transparency.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Theft coverage helps to reduce financial risk and unexpected expenses.