NBL 6-22 Cordless blower
New productItem #r22034562
Powerful jobsite blower for clearing jobsite debris and preparing work surfaces (Nuron battery platform)
- Air volume: 460 ft³ / min
- Max air velocity: 119 mile/h
- Min air velocity: 99 mile/h
Share
Features
- Powerful debris removal – boost mode produces up to 13 m3/min of air volume at 187 kph, helping you quickly clear virtually any type of jobsite debris
- Powerful debris removal – boost mode produces up to 460 CFM of air volume at 119 mph, helping you quickly clear virtually any type of jobsite debris
- Optimized battery reach – efficient brushless motor and long-lasting Nuron batteries for more runtime and less time charging
- Easy to adjust and transport – telescopic blower tube can be easily extended during use, or collapsed and removed for transport and storage
- Comfortable handling – cruise control mode and optional shoulder strap support effortless operation at set speed
Applications
- Clearing jobsite debris – clearing rebar tie wires, wood/ metal chips, plastic debris, light snow, water, etc. from trucks and work areas
- Preparing work surfaces – cleaning equipment, removing dust from work surfaces, preventative maintenance, and more