NCT 45-A ACSR and guy-wire cutter
New productItem #r11319408
Cordless inline cutter for ACSR and guy wire with high cutting capacity up to 1590 MCM (Falcon) / 45 mm diameter
- Head rotation: 350 °
- Tool body weight: 8.8 lb.
- Dimensions (LxWxH): 18.3 x 3.3 x 5.4 in
Share
Features & Applications
Features & Applications
Features
- Highest cutting performance up to ACSR 557 MCM (Eagle) and 5/8" guy wire
- Highest cutting performance up to 45 mm outer diameter for ACSR and 15.9 mm for guy wire
- Long-lasting aluminum conductor steel-reinforced (ACSR) cutting blades
- Guillotine-style cutting in closed head
- Built for access and maneuverability – this battery-powered cable cutter is compact, light and has a 350-degree rotating head
Applications
- Cutting overhead ACSR conductors up to 1590 MCM (Falcon)
- Cutting guy-wire up to 5/8" (HS) and 1/2" (EHS)
- Cutting overhead ACSR conductors with outer diameters of up to 45 mm
- Cutting guy-wire with outer diameters of up to 15.9 mm (HS) and 13 mm (EHS)
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.