SJT 6-22 Cordless jigsaw
New productItem #r13250329
Powerful barrel-grip cordless jigsaw with longer run time for precise straight or curved cuts (Nuron battery platform)
- Tool body weight: 4.6 lb.
- Base material: Wood, Metal, Drywall, Plastic, Aluminium, Steel
- Stroke length: 1-3/32 in
Customers also searched for jigsaw, Nuron battery platform, cordless saw, cordless jigsaw or cordless jig saw
- Uncompromised cordless performance – high-output Nuron batteries deliver enough cutting speed and longer run time to replace your corded jigsaws, even when cutting tougher or thicker materials
- Better maneuverability – low weight and barrel grip make this cordless jigsaw easier to guide comfortably from above or below your workpiece
- Safer jobsites – rapid blade brake, Active Vibration Reduction (AVR) and optional dust removal accessories all help to make using jigsaws safer
- Easier, more accurate cuts – an LED work light and dust blower help to keep your view of the cutting line clear, while the integrated shoe minimizes drag against the workpiece
- On the Nuron battery platform – cordless jigsaws without compromise thanks to longer-lasting batteries, energy-saving blades and a range of services to keep you more productive, today and tomorrow
- Cutting and trimming a wide variety of materials on construction sites or in fabrication shops
- Cutting wood, composites and sandwich panels (max. thickness 150 mm)
- Cutting sheet steel (max. thickness 10 mm)
- Cutting metal or plastic pipes
- Bevel cuts (0-45°)

- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge

We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.