SCO 6-22 Cut-out tool
New productItem #r13250377
Cordless brushless drywall cut-out tool for quick, clean and accurate cuts in board and thin sheet metal (Nuron battery platform)
- Tool body weight: 3.1 lb.
- Base material: Drywall
- A-weighted emission sound pressure level: 79 dB (A)
Customers also searched for cutting tools, Nuron battery platform, cutout tools, drywall cutout tool or cordless cutout tool
- Built to last – new airflow management to keep drywall dust away from the tool housing, helping to prolong the life of your cut-out tools
- Exceptional cordless performance – brushless motor and revolutionary Nuron batteries deliver exceptional cutting speed through two layers of 16 mm drywall, abuse-resistant boards or cementitious board
- Safer cutting – now with dead-man’s paddle switch, and optional vacuum connector for virtually dust-free cutting
- Cutting accuracy – LED light keeps your view of the cutting line clear, while a depth gauge helps you guide the cut-out tool precisely around drywall or metal
- On the Nuron battery platform – cordless tools without compromise thanks to longer-lasting batteries, energy-saving bits and a range of services to keep you productive, today and tomorrow
- Accurate cut-outs in drywall for outlet boxes, can lights, sprinklers, HVAC penetrations, etc.
- Cutting openings in drywall for doors and windows
- Plunge cutting through thin metal such as steel studs or HVAC installations
- Cutting dense board materials such as Sure-Board® exterior sheathing, abuse-resistant board or cement board
- Cutting dense board materials such as exterior sheathing, abuse-resistant board or cement board

- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge

We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.