SC 6ML-22 Cordless circular saw for metal
New productItem #r17484560
Cold-cutting cordless metal saw for extra-fast, precision cutting up to 60 mm│2-3/8” depth (Nuron battery platform)
- Max. cutting depth: 2.36 in
- Blade diameter: 6.5 in
- Base material: Metal, Steel, Stainless steel, Non-ferrous metal
Customers also searched for cordless circular saw, Nuron battery circular saw, cordless circular saw, Nuron circular saw or cordless circular saw
- Cold cut metal saw – exceptionally smooth, fewer sparks in metal/stainless cuts, and the base material remains cool when cut with TCT blades
- Comprehensive safety features – low-noise sawing with chip collector and rapid blade brake help to minimize the hazards on your jobsites
- Suitable for straight and pipe cutting – expand the functionality of your cordless circular saw for metal by adding an optional guiderail or pipe adapter
- Hilti’s best-ever metal cutting circular saw for 6-1/2” blades – doubled cutting speed thanks to Nuron technology and a powerful brushless motor
- Better handling – low weight of just 7 lbs (inc. B 22-85 battery), ergonomic grips and LED work light help you to slice quickly through your cutting line
- Cutting channels, pipes, conduits and profiles up to a depth of 60mm (2-3/8")
- Cutting openings in sheet metal for heating and air conditioning installation
- Cutting sandwich panels, mesh and corrugated sheet metal
- Corrective cutting and trimming of sheet metal
- Fast, precise cuts up to 2-3/8" in metal

- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge

We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.