SSH 6-22 Cordless metal shears
New productItem #r13250336
Cordless double cut shear for fast cuts in sheet metal and profiles up to 2.5 mm│12 Gauge - with Hilti SSH CS blades included (Nuron battery platform)
- Material type: Flat sheet, C.L.U. profile
- Rated voltage: 21.6 V
- Tool body weight: 4.9 lb.
Share
Customers also searched for power shears, cordless metal shears, Nuron battery platform or cordless shears
Features
- Ultimate versatility – high cutting capacity, five different blade types and adjustable speed make this cordless shears perfect for virtually all everyday metal cutting
- Agile handling – slim, ergonomic grip, balanced body and lock-on switch offer more precision and comfort when cutting metal for extended periods
- Integrated chip clipper – easily stop the cut anywhere and clear the chip with one hand
- Faster blade changes – no wrench required to exchange cutters
- On the Nuron battery platform – cordless metalworking tools without compromise thanks to longer-lasting batteries, a powerful brushless motor and a range of services to keep you productive, today and tomorrow
Applications
- Cutting mild or galvanized steel sheet up to 12 Ga – Hilti SSH CS blades recommended (multiple versions available)
- Cutting stainless steel sheet up to 16 Ga – Hilti SSH CX blades recommended
- Cutting HVAC spiral and ventilation duct up to 4x 20 Ga – Hilti SSH CD blades recommended
- Cutting tighter radius curves or circles in sheet metal up to 16 Ga – Hilti SSH CC blades recommended
- Metal fabrication, building envelope, interior finishing or MEP installation tasks requiring quick and distortion-free cuts

Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge

Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.