SPN 6-22 RN Cordless nibbler
New productItem #r14185113
High-capacity cordless nibbler for cutting metal profiles with more speed and minimal distortion (Nuron battery platform)
- Material type: C.L.U. profile, Corrugated sheet, Flat sheet, Trapezoidal sheet
- Rated voltage: 21.6 V
- Tool body weight: 4.4 lb.
Share
Customers also searched for cordless metal nibbler, nibbler tool, Nuron battery platform or cordless nibbler
Features
- Ultimate versatility – high cutting capacity, interchangeable heads (available separately) and adjustable speed so you can cut flat, corrugated, trapezoidal and profiled metal sheet using the same nibbler
- Safer metalwork – cordless nibblers give professional sheet metal contractors a spark-free, low-vibration solution for precise, fast cuts through metal profiles
- Faster freeform metal cutting – 360° head rotation for near-instant change of cutting direction and better access for cutting and notching in hard-to-reach places
- Agile handling – toolless head change with slim, ergonomic grip, balanced body and lock-on switch deliver more precision and comfort when cutting sheet metal all day
- On the Nuron battery platform – cordless metalworking tools without compromise thanks to longer-lasting batteries, energy-saving cutting heads and a range of services to keep you productive, today and tomorrow
Applications
- Cutting C, L, U profiles up to 3-3/8" depth (SPN RN profile nibbler cutting head included)
- Freeform cutting in stainless steel up to 16 Ga
- Freeform cutting in mild and galvanized sheet metal up to 14 Ga

Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge

Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.