NCV Concrete vibrator whips
New productItem #r17605929
Internal concrete vibrator whip for use with Hilti NCV 10-22 battery-powered backpack concrete vibrators (Nuron battery platform)
- IP protection class: IP 67
Share
Customers also searched for inserts for concrete vibrators or concrete vibrator inserts
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@cf158dbe, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@d344f5d8, unit=null, value=Built for tough jobsite conditions – IP67 water-resistance classification to better withstand spray and splatter during concrete pours}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@ead49cfa, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@670c2c9e, unit=null, value=Easier to change – plug-in interface to save time when switching to a different whip size}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@6bb4f695, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@c7524d65, unit=null, value=Maximize the versatility of your NCV 10-22 – choose from 3 diameters and 3 lengths of whip to best suit the volume of concrete to be compacted}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@d73cd276, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@60eb81a6, unit=null, value=Integrated ON!Track tag – includes the latest Bluetooth® tag for equipment management using Hilti ON!Track}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@9e73feea, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@bfee5e62, unit=null, value=Internal concrete vibrator whip for use with Hilti NCV 10-22 battery-powered backpack concrete vibrators}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}