AC-D P Type 27 Cut-off wheel
New product StandardItem #r10486877
Standard thin cut-off wheel with depressed center for cutting stainless/carbon steel using an angle grinder
- Product Class: Standard
- Base material: Steel, Stainless steel
- Tool type: Angle grinder
Share
Customers also searched for steel cutting blade or cut off wheel
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@6a1ec2f4, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@c3b7e66a, unit=null, value=Built for real jobsites – versatile cutting disc with a flexible bond to help you get through everyday cutting jobs quicker, more comfortably and with fewer blade changes}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@ba6d7460, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@ddee2900, unit=null, value=Type 27 depressed center – you can work at any angle without damaging the base material}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@78f53f, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@c1180903, unit=null, value=ANSI B7.1 compliant and OSA certified – these cutting wheels comply with the highest safety standards}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@631175b, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@1d73ad99, unit=null, value=Cutting steel and stainless steel pipes, rods, profiles and metal sheets}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@ffe9d7d5, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@60aaebe1, unit=null, value=Pipeline applications such as cutting and light notching steel or stainless steel}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}