AC-D SP Type 27 Cutting/Notching wheel
New product PremiumItem #r10487192
High-performance cut-off wheel for cutting, notching and light grinding of stainless/carbon steel using an angle grinder
- Product Class: Premium
- Base material: Steel, Stainless steel
- Tool type: Angle grinder
Customers also searched for cut off wheel for grinder , steel cutting blade , grinder cutting wheel , abrasive wheel or cutting disc
- Engineered to offer the best balance between longer disc lifetime and higher stock removal rate
- All-in-one angle grinder disc – rough cutting and light grinding without having to change disc
- Type 27 depressed center – you can work at any angle without damaging the base material
- ANSI B7.1 compliant and OSA certified – these cutting wheels comply with the highest safety standards
- Notching steel and stainless steel
- Weld preparation or cleaning
- Light grinding on steel and stainless steel
- Cutting steel and stainless steel