AG-D SP Grinding disc
New product PremiumItem #r10487199
High-performance abrasive grinding disc for fast, rough grinding of stainless/carbon steel (with hub)
- Base material: Steel, Stainless steel
- Product Class: Premium
- Grain type: Zirconium
Share
Customers also searched for metal grinding disc , grinding wheel, metal grinding wheel or grinding disc
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@f1995159, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@18457a25, unit=null, value=Engineered to offer the best balance between long lifetime and high removal rate}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@91aba556, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@43588bca, unit=null, value=ANSI B7.1 compliant and OSA certified – complies with the highest safety standards}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@36e03ba6, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@2ec9b3fc, unit=null, value=With hub – for faster disc insertion and replacement}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@66a301bc, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@ab7bc6d8, unit=null, value=Grinding and deburring on steel and stainless steel}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@a1a475c2, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@9455dd14, unit=null, value=Weld preparation or cleaning}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@587f82b3, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@427ffa45, unit=null, value=Recommended for fast, rough removal – when quick progress is more important than surface finish}], id=CHA_APPLICATION_03, multiValue=false, name=Application 03}