AF-D PL SPX Threaded convex flap disc
New product
Ultimate
Item #r10942248
Ultimate plastic-backed convex flap discs with thread for rough to fine grinding of stainless steel, steel and other metals
- Product Class: Ultimate
- Backing: Plastic with thread
- Blade / disc shape: Convex - Type 29
Share
Features & Applications
Features & Applications
Features
- Engineered specifically for your most demanding metalwork – chamfer edges or do any other aggressive material removal jobs with far less time spent replacing the abrasives
- Flap discs are more comfortable to grind with – due to lower vibration, longer lifespan and fewer deep marks
- Threaded backing plate – for nut-free, faster replacement
- Trimmable flap disc – extends the lifespan and reach
- Convex shape – increases abrasive contact area
Applications
- Rough to fine grinding of stainless steel, steel and other metals
- Removing or blending welds on stainless steel, steel and other metals
- Chamfering edges for weld preparation on stainless steel, steel and other metals
- Removing burrs from rough cuts on stainless steel, steel and other metals
- Cleaning rust or paint on stainless steel, steel and other metals