S-B Screwdriver bit
New productItem #r3143560
Customized screwdriver bit with 7/16" connection end
- Length: 70 mm
- Connection end: 7/16 in hexagonal
Share
Features
- Simple and robust design
- Manufactured from high-strength steel
- Perfect-fit geometry for greater grip and fewer dropped screws, precision-machined to help reduce stripping and wobbling
Applications
- Applications requiring use of 7/16" hexagon bits
- Recommended for soft-joint applications
- For use with Torx®/TX head screws, e.g. standard wood screws