TE-HX SM Pointed chisels
New product UltimateItem #r10692928
Pointed chisel bits with polygon shank for faster demolition of concrete and masonry using the third-gen TE 3000 or H28 demolition tools with clamp
- Connection end: TE-H (Hilti HEX 28)
- Product Class: Ultimate
Share
Features
- Self-sharpening tip – work more efficiently and for longer with the same chisel, no resharpening or rehardening necessary (minimum penetration depth of 5 cm / 2" recommended)
- Reduce jamming – innovative wave design minimizes side contact and maximizes dust extraction
- Ultra-robust – inductive hardening makes these chisels especially resistant to mushrooming, wear and bending
- Higher-speed demolition – the distinctive shank shape makes bigger, deeper cracks in concrete, helping you get the job done much faster
- Built for tough jobs – tested for extreme use, our chisels are made to power through your most demanding demolition work
Applications
- Demolishing concrete, brick or block
- Creating new openings at any position within the slab
- For use with third-generation TE 3000 electric jackhammers and H28 demolition tools with clamp