TE-HX FM Flat chisels
New product UltimateItem #r10692933
Self-sharpening flat chisel bits for precision demolition of concrete and masonry using the third-gen TE 3000 or H28 demolition tools with clamp
- Connection end: TE-H (Hilti HEX 28)
- Width: 1.5 in
- Product Class: Ultimate
Share
Features
- Self-sharpening cutting edge – work more efficiently and for longer with the same chisel, no resharpening or rehardening necessary
- Ultra-robust – inductive hardening makes these flat chisels especially resistant to mushrooming, wear and bending
- Built for tough jobs – tested for extreme use, our chisels are made to power through your most demanding demolition work
- Upgraded breaking power – extra-tough connection end transfers more force from the tool to the chisel
- Certified quality – developed using ISO certified processes and more than 30 years of expertise in chisel design and production
Applications
- Demolishing concrete, brick or block
- Channeling in concrete
- For use with third-generation TE 3000 electric jackhammers and H28 demolition tools with clamp