TE-HX SC Scaling chisels
New product UltimateItem #r10692941
Self-sharpening scaling chisels for scraping away weld spatter, formwork seepage and other residues using the third-gen TE 3000 or H28 demolition tools with clamp
- Connection end: TE-H (Hilti HEX 28)
- Application: Scaling, Channeling
- Width: 3.1 in
Share
Features
- Self-sharpening cutting edge – work more efficiently and for longer with the same chisel, no resharpening or rehardening necessary
- Better reliability – these chisel bits are made from high-alloy steel, essential when you need consistency and reliability
- Upgraded breaking power – extra-tough connection end transfers more force from the tool to the chisel
- Certified quality – developed using ISO certified processes and more than 30 years of expertise in chisel design and production
- Built for tough jobs – tested for extreme use, our chisels are made to power through your most demanding demolition work
Applications
- Removing weld spatter, scale and concrete formwork overflow or seepage
- Channeling in concrete
- For use with third-generation TE 3000 electric jackhammers and H28 demolition tools with clamp