TE-H SH Shanks
New product PremiumItem #r10693177
Ultra-robust shanks for connecting tamping plates and bushing heads to a compatible breaker using the third-gen TE 3000 or H28 demolition tools with clamp
- Connection end: TE-H (Hilti HEX 28)
- Application: Compacting, Rod and stake driving, Surface preparation
- Length: 15.7 in
Share
Features
- Engineered for robustness – every chisel shank is made with a reinforced connection end to transfer more tamping power from your breakers to the loose material
- Better reliability – these chisel shanks are made from high-alloy steel, essential when you need consistency and reliability
- Built for tough jobs – tested for extreme use, our chisels are made to power through your most demanding demolition work
- Certified quality – developed using ISO certified processes and more than 30 years of expertise in chisel design and production
- Versatile – compatible with all breakers which have a H28 connection end and chisel clamping system
Applications
- Connecting tamping and bushing heads to a compatible breaker
- Mounting tamper plates
- Mounting bushing heads
- Mounting rod driver heads
- For use with third-generation TE 3000 electric jackhammers and H28 demolition tools with clamp