TE-H Tamping plates
New product PremiumItem #r13556675
Ultra-robust tamping plate for compacting earth and asphalt using the third-gen TE 3000 or H28 demolition tools with clamp
- Connection end: TE-H (Hilti HEX 28)
- Application: Compacting
- Product Class: Premium
Share
Features
- Tamping plate only – to be used with a compatible universal shank
- Upgraded tamping power – extra-tough connection end transfers more force from the tool to the plate
- Better reliability – these tamping plates are made from high-alloy steel, essential when you need consistency and reliability
- Multiple sizes available – helping you to match the chisel to the needs of the job
- Certified quality – developed using ISO certified processes and more than 30 years of expertise in chisel design and production
Applications
- Compacting dirt and sand
- For use with third-generation TE 3000 electric jackhammers and H28 demolition tools with clamp