TE-S SM Pointed chisels
New product StandardItem #r3452681
Ultra-robust TE-S pointed chisel bits for chipping/breaking up concrete and masonry
- Connection end: TE-S
- Length: 14.2 in
- Product Class: Standard
Share
Features
- Ultra-robust – inductive hardening makes these chisels especially resistant to mushrooming, wear and bending
- Upgraded breaking power – extra-tough connection end transfers more force from the tool to the chisel
- Built for tough jobs – tested for extreme use, our chisels are made to power through your most demanding demolition work
- Certified quality – these chisels benefit from ISO certified processes and more than 30 years of expertise in chisel design and production
Applications
- Breaking up or chipping concrete, brick or block
- Creating shallow recesses at any position within the slab
- For use with TE-S electric jackhammers, breakers or rotary hammers