TE-Y TI Tile chisels
New product PremiumItem #r9035317
Self-sharpening SDS Max (TE-Y) tile chisels for scraping away surface materials
- Connection end: TE-Y (SDS Max)
- Application: Tile removal
- Length: 19.7 in
Share
Customers also searched for concrete chisel , wide chisel bit , tile removal or flat chisel tool
Features
- Self-sharpening cutting edge – work more efficiently and for longer with the same chisel, no resharpening or rehardening necessary
- Better ergonomics – angled offset head allows comfortable work flush on the surface
- High-alloy steel – for more reliable and consistent chisel quality
- Upgraded breaking power – extra-tough connection end transfers more force from the tool to the chisel
- Multiple widths and lengths available – use shorter bits for best energy transmission and increased longevity, and longer ones for piercing deeper or reaching into tight spaces
Applications
- Removing tile, laminate or other composite material
- Flush surface material removal, such as weld spatter, scale or concrete formwork seepage
- For use with SDS Max (TE-Y) electric jackhammers, breakers or rotary hammers