TE-Y SM Pointed chisels
New product StandardItem #r9914687
Ultra-robust SDS Max (TE-Y) pointed chisel bits for chipping/breaking up concrete and masonry
- Connection end: TE-Y (SDS Max)
- Product Class: Standard
Share
Features
- Ultra-robust – inductive hardening makes these chisels especially resistant to mushrooming, wear and bending
- Upgraded breaking power – extra-tough connection end transfers more force from the tool to the chisel
- Certified quality – these chisels benefit from ISO certified processes and more than 30 years of expertise in chisel design and production
Applications
- Breaking up or chipping concrete, brick or block
- Creating shallow recesses at any position within the slab
- For use with SDS Max (TE-Y) electric jackhammers, breakers or rotary hammers