P Universal diamond cup wheel
New product StandardItem #r11403198
Standard diamond cup wheel for angle grinders – for faster grinding of concrete, screed and natural stone
- Tool type: Cordless angle grinder, Corded angle grinder, Concrete grinder DGH 130
- Base material: Concrete, Screed, Natural stone
- Product Class: Standard
Share
Customers also searched for cup grinding wheel, concrete grinding cup wheel, cup wheel surface grinder or diamond cup grinding wheel
Features
- Stable grinding speed – the higher concentration of abrasive diamonds helps the cup wheel to run smoothly at a constant speed
- Upgraded lifetime – more abrasive diamonds per segment contributes to longer-lasting cup wheels
- Advanced cooling – patented cooling pins help to prevent damage to the cup wheel segments due to overheating
- Robust – these cup wheels are built from the highest-grade materials using durable contact welding
- Minimized vibration – every cup wheel is individually checked and balanced before leaving the plant
Applications
- Grinding concrete and natural stone