SPX Turbo A Diamond grinding cup wheel
New product UltimateItem #r17193443
Ultimate diamond cup wheel for highly efficient and scratch-free grinding of concrete, screed and natural stone
- Tool type: Cordless angle grinder, Corded angle grinder, Concrete grinder DGH 130
- Base material: Concrete, Abrasive concrete, Natural stone, Screed
- Product Class: Ultimate
Share
Features
- Ultimate grinding efficiency – specially shaped segments and larger, high-quality abrasive diamonds help you to remove more material per battery charge
- Scratch-free finish – premium, extra-fine diamonds make it easier to create a smooth final surface
- Improved dust extraction – larger ventilation holes help to prevent dust clogging the abrasive surface, prolonging the lifespan of every cup wheel
- Longer-lasting – these cup wheels are built from the highest-grade materials using durable contact welding
- Minimized vibration – every Hilti diamond cup wheel is individually checked and balanced before leaving the plant
Applications
- Grinding concrete walls and ceilings to remove formwork marks
- Finishing grinding of concrete and natural stone
- Grinding chamfers into concrete edges