SPX Finishing pad
New product UltimateItem #r8813974
Ultimate diamond finishing pads for the DGH 130 diamond grinder – for concrete finishing without scratch marks
- Tool type: Concrete grinder DGH 130
- Base material: Concrete, Screed, Natural stone
- Product Class: Ultimate
Share
Features
- Developed specifically for the Hilti DGH 130 wall grinding system, taking full advantage of its optimal RPM and torque
- Custom shape with large central opening – optimizes dust removal and cooling, which improve both pad lifetime and finishing speed
- Grit 50 (brown color) for fast concrete finishing and cleaning, to be used as a first step
- Grit 100 (blue color) for fine concrete finishing and paint preparation, to be used after grit 50
- Grit 200 (grey color) for extra-fine concrete finishing and exposed concrete preparation, to be used after grit 50 and 100
Applications
- Concrete finishing without scratch marks
- Exposed concrete preparation
- Paint preparation
- Concrete cleaning