SP-H Speed core bit
New product PremiumItem #r14192588
Premium core bit for faster, smoother coring in virtually all types of concrete – for ≥2.5 kW tools
- Additional Accessory Information: Core bit diameters are nominal, for actual diameter please contact Hilti Customer Service
- For use with: DD 200, DD 250-CA, DD 350-CA
- Base materials: Concrete
Share
Customers also searched for diamond core bit, core bit, SP-H or core drill bit
Features
- Our highest coring speed – up to 50% faster than previous premium core bits, helping you get the job done earlier
- Smoother coring – up to 40% less pressure needed on the handle versus previous premium core bits, saving your energy when core drilling all day
- Versatility – drill in practically every concrete type, including concrete with a high rebar content, using the same core bits
- Hilti Equidist technology (1-3/8" diameter and above) – precisely positioned diamonds for unmatched drilling performance and constant drilling speeds over the entire life of the core bit
- Supplied without connection end
Applications
- Rig-based wet coring in virtually all types of concrete