SPX-H Speed X-Change module (inch)
New product
Ultimate
Item #r14195471
Ultimate X-Change module for faster, smoother coring in virtually all types of concrete
- For use with: DD 200, DD 250-CA, DD 350-CA
- Base materials: Concrete
- Drilling Mode: Rig-mounted
Share
Features & Applications
Features & Applications
Features
- Highest coring speed – up to 50% faster than previous premium core bits, helping you get the job done earlier
- Hilti X-Change module system (2" to 8" diameter) enables easy core removal, fast stuck core bit recovery and on-site retipping using just a flat-tip screwdriver
- Smoother coring – up to 40% less pressure needed on the handle versus previous premium core bits, saving your energy when core drilling all day
- Versatility – drill in practically every concrete type, including concrete with a high rebar content, using the same core bits
- Hilti Equidist technology – precisely positioned diamonds for unmatched drilling performance and constant drilling speeds over the entire life of the core bit
Applications
- Replacement diamond segments for compatible Hilti X-Change core bit barrels
- Rig-based wet coring in virtually all types of concrete