SPX-A Speed core bit
New product UltimateItem #r20949237
Ultimate core bit for hand-held and rig-based core drilling in virtually all types of concrete and masonry – core bit for cordless core drills
- For use with: DD 150-U-22
- Base materials: Concrete, Masonry
- Drilling Mode: Hand-held and rig-mounted
Share
Customers also searched for cordless core bit, battery core bit or cordless bit
Features
- Our highest drilling speed – cordless optimized core bits drill up to 50% faster than regular core bits, helping to increase your productivity with cordless diamond core drills
- More coring per charge – optimized for cordless core drilling for up to 50% more battery reach
- Versatility – can be used for either handheld and rig-based core drilling in both concrete, and masonry
- Better handling – easier to start drilling and engineered for smoother and faster drilling through concrete with high rebar content
- Hilti Equidist technology (1 1/2" diameter and above) – precisely positioned diamonds for unmatched drilling performance and constant drilling speeds over the entire life of the core bit
Applications
- Cordless core drilling
- Rig-based and hand-held wet coring in concrete
- Hand-held dry coring in masonry
- BI quick-release connection end for cordless Hilti diamond drilling tools and BS (1-¼") universal connection end for third party diamond drilling tools