X-Change core bit barrel (inch, BI)
New productItem #r6713955
X-Change barrel (incl. Hilti BI quick-release connection end)
- Connection end: BI (Hilti)
- For use with: DD 110-D, DD 110-W, DD 120, DD 150-U, DD 160
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@89d4074a, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@f2e854e9, unit=null, value=Unique Hilti X-Change module system (2" to 8" diameter) enables easy core removal, fast stuck core bit recovery and on-site retipping using just a flat-tip screwdriver}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@1d34cf60, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@5c721115, unit=null, value=Free a stuck core bit in less time and with less damage than when removing conventional core bits (X-Change module)}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@fefabb99, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@42c6d3fe, unit=null, value=Easily slide a stuck core out of the barrel by detaching the module (X-Change module)}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@cad69f8d, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@a398310c, unit=null, value=Save significant space and weight by replacing conventional core bits with a single barrel and multiple modules (X-Change module)}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@c785db9, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@d0649ee2, unit=null, value=Hilti BI quick-release connection end lets you fit or remove core bits very quickly – no tools required}], id=CHA_ADVANTAGE_05, multiValue=false, name=Advantage 05}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@7705df68, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@87370bc1, unit=null, value=Wet or dry diamond coring}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}