SPX-L masonry core bit
New productItem #r9633671
Ultimate core bit for coring in all types of masonry – for <2.5 kW tools
- For use with: DD 110-D, DD 110-W, DD 130, DD 150-U
- Base materials: Masonry
- Drilling Mode: Hand-held, Rig-mounted
Share
Customers also searched for masonry core bit, core bit, SPX-L or core drill bit
Features
- Hilti Equidist technology (above 1 3/8" diameter) – precisely positioned diamonds for unmatched drilling performance and constant drilling speeds over the entire life of the core bit
- Unique Hilti X-Change module system (2" to 10" diameter) enables easy core removal, fast stuck core bit recovery and on-site retipping using just a flat-tip screwdriver
- Save significant space and weight by replacing traditional core bits with a single barrel and multiple modules (X-Change module)
Applications
- Hand-held coring in all types of masonry (dry drilling) and light concrete (wet drilling)