Exclusive PricesUnlock Your Personalized PricingLog In Now

Premium core bit for coring in all types of masonry – for <2.5 kW tools

  • For use with: DD 110-D, DD 110-W, DD 130, DD 150-U
  • Base materials: Masonry
  • Drilling Mode: Hand-held, Rig-mounted

Customers also searched for core drill bitcore bitmasonry core bit or SP-L.

Choose options

Diameter
  • 1-5/8 in
  • 2 in
  • 2-1/2 in
  • 3 in
  • 3-1/2 in
  • 4 in
  • 4-1/2 in
  • 5 in
  • 6 in
Working length
  • 12 in
Connection end
  • BI (Hilti)
  • BS (1-1/4 in)
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
From $206.00

Technical Data

For use with
DD 110-D, DD 110-W, DD 130, DD 150-U
Base materials
Masonry
Drilling Mode
Hand-held, Rig-mounted
Wet or dry operation
Dry
Connection end
BI (Hilti), BS (1-1/4 in), BT (5/8 in), No connection end
Segment height
8 mm

Documents

Features & Applications

Features

  • Hilti Equidist technology (above 1 3/8" diameter) – precisely positioned diamonds for unmatched drilling performance and constant drilling speeds over the entire life of the core bit
  • Fast and easy hole starting with the optional hole-starting aid
  • Robust laser-welded segments
  • Diamond core bit without the Hilti X-Change module system

Applications

  • Hand-held dry coring in all types of masonry

For approval or certificate information, please see individual items.

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.