TCT Hole Cutters
New productItem #r13081878
Tungsten Carbide Teeth Hole Cutters for fast drilling in steel, stainless, and tough alloys.
- Base material: Metal, Stainless steel, Sheet Metal, Metal Plate, Carbon steel, Cast iron
- Connection end: Hex shank
Share
Customers also searched for Magnetic drilling, Annular Cutter or TCT Cutters
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@56ae48fc, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@27bed526, unit=null, value=Longer lifetime on metal than traditional bi-metal hole saws.}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@76abf304, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@a40e44a0, unit=null, value=Tungsten Carbide designed to cut faster and cleaner on steel, stainless and through metal alloys.}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@8e1a96af, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@2028d557, unit=null, value=Built-in spring to eject the slug, saving time.}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@e7d33f02, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@88ffe266, unit=null, value=4-6 business days lead time}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@abdee71e, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@4820247a, unit=null, value=3/16" and 1/2" depth ideal for drilling on sheet metal and electrical boxes.}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@e9bf6a0e, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@871da40c, unit=null, value=1-3/8" and 2" depth perfect for drilling on metal plates and structural steel.}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}