8" Auger Bits
New productItem #r13081734
8" Auger Bits designed for fast, smooth drilling in wood in tight spaces
- Connection end: 7/16 in hexagonal
- Base material: Wood
- Length: 8 in
Share
Customers also searched for 8" Auger Bit, Stubby Auger Bit, Wood Bit or Auger Bit
Features
- Easier access, compact drilling between studs and in tight spaces
- Heat treated head to drill in wood, even with nails
- Self-feeding threaded tip for fast and easier drilling into wood
- 4-6 business days lead time
Applications
- Wood, heavy timber and nail-embedded wood
- 6" working length