1/4" Hex Stepper Bit
New productItem #r13219221
Impact ready stepper bit for drilling or enlarging holes of different sizes in metal
- Connection end: 1/4 in hexagonal
- Base material: Metal, Steel
Share
Customers also searched for Step Bit, Impact Stepper Bit, Impact or Impact Ready Stepper Bit
Features
- Milled out of one solid piece of M2 HSS high quality steel, this delivers longer lifetime and improved speed and performance
- Spiral flut penetrates through steel faster, preventing jams and makes for smooth drilling
- Impact Ready step bit that works in all 1/4" impact drivers and any 3/8" or 1/2" cordless or corded drills
- Step design enables multiple-diameter drilling with only one bit
- 4-6 business days lead time
Applications
- Ideal for drilling through sheet metal, electrical boxes and are also ideal for enlarging existing holes
- Suitable for specific problem solving applications such as enlarging holes in various metals, steel sheets, or plastic
- Best performance reached when applying the right speed and cooling cutting oil