Titanium Hex Shank Drill Bit
New productItem #r20090007
Titanium drills bits with a 1/4" shank used in impact drivers. Optimized for metal drilling in steel, stainless and cast iron.
- Connection end: 1/4 in Hex shank
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@ebf17bdb, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@f6772ee3, unit=null, value=Titanium coating provides longer life compared to black oxide drill bits}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@a638886d, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@29a95813, unit=null, value=135-degree split point for no-predrilling and immediate engagement}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@40950e30, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@72962ee4, unit=null, value=Designed to drill through various metals including steel, aluminum, stainless and cast iron}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@77cf52d6, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@8d3a3880, unit=null, value=Enhances productivity when drilling and screw fastening can be completed with a single impact driver}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}