X-Cut Thin Stainless & Steel circular saw blade
New product UltimateItem #r16948229
Top-performance circular saw blade with cermet teeth to cut faster and last longer in stainless and steel sheet metal
- Blade features: Clean cut, Cold cut, Long life, Special for cordless, Ultra thin kerf technology, Cermet tipped
- Blade diameter: 6.5 in
- Number of teeth: 66
Share
Features
- Hilti’s ultimate circular saw blades for metal sheet and other thin metals, engineered to help you get the job done faster and cut more with the same blade
- 66 cermet carbide teeth help you saw rapidly and smoothly through all stainless and steel sheet metals
- More cuts per charge – the blade’s ultra-thin kerf minimizes energy consumption, so you can cut up to 450% more per battery charge in sheet metal
- Longer-lasting blades – our longest circular saw blade lifetime ever, thanks to revolutionary X-Cut technology and top-grade materials
Applications
- Cutting all sheet metal, including stainless steel
- Optimized for cutting flat metal, sandwich panel, trapeze roofing, C-channels, square and round piping
- Cold, fast, straight cuts with minimal sparks
- Cutting clean edges in steel with limited burr