AG 6D-22 Cordless angle grinder (6")
New productItem #r13009840
Powerful cordless angle grinder with brushless motor, SensTech control and advanced safety features for discs up to 6" (Nuron battery platform)
- Rated voltage: 21.6 V
- Disc diameter: 6 in
- Tool body weight: 4.4 lb.
Share
Features & Applications
Features & Applications
Features
- Very slim but powerful cordless 6" angle grinder engineered for your toughest cutting, finishing and grinding tasks
- More cuts per charge – get more done with one battery thanks to the combination of brushless motor and longer-lasting Nuron batteries
- Ultimate power-to-weight ratio – double the cutting speed but the same weight as previous Hilti cordless grinders
- Innovative ergonomics – slimmer grip with touch-activated SensTech dead-man’s function instead of a mechanical paddle, for better comfort and maneuverability
- Upgraded safety features – new 3D Active Torque Control (ATC) for better protection against angle grinder kickback in any direction
Applications
- Cutting rebar, pipes and sheet metal
- Weld removal, notching, grinding, deburring and finishing metal surfaces
- Cutting and grinding concrete, masonry, roof tiles or stone
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.